Publish your products
K-2314-8 Purist® Wading Pool® Fireclay vessel bathroom sink with 8" widespread faucet holes
K-2314-8 Purist® Wading Pool® Fireclay vessel bathroom sink with 8" widespread faucet holes
    Kohler

    K-2314-8 Purist® Wading Pool® Fireclay vessel bathroom sink with 8" widespread faucet holes

    Capturing the calm of a reflecting pool, the Purist Wading Pool sink offers sleek, angular lines and a shallow basin to transform your bathroom into a home spa environment. This fireclay sink adds a peaceful feeling to any bathroom with its minimalist style. Pair it with other products in the Purist collection, including the Purist porcelain hand basins.

    FEATURES

    • 8" (203 mm) centerset faucet holes.
    • Square, shallow basin.
    • Coordinates with other products in the Purist collection.

    Material

    • Fireclay.

    Installation

    • Drop-in or wall-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2314-8
    • Product familySinks
    • Product groupPurist® Wading Pool®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)4.12
    • Width (inches)24.25
    • Depth (inches)23.93
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit