Publish your products
Parallel® 24" towel bar
Kohler

Parallel® 24" towel bar

The Parallel collection is the epitome of understated chic — by combining circular shapes within the square design, the balanced versatility of this collection allows it to blend in or stand out depending on your surrounding décor.

Features

  • 24" (610 mm) bar
  • Coordinates with other products in the Parallel collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Installation template and tools included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23525
  • Product familyTowel Bars
  • Product groupParallel®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)2
  • Width (inches)3.63
  • Depth (inches)26
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit