Publish your products
Riff™ 5" cabinet pull
Kohler

Riff™ 5" cabinet pull

Inspired by the French and Spanish architecture of the historical American South, the Riff bathroom faucet and accessory collection offers a contemporary twist on traditional design. This cabinet pull combines quality craftsmanship with distinctive, classic lines to elevate your space with a timeless feel. Offering high design, the Riff collection is a true modern classic.

Features

  • Coordinates with other products in the Riff collection.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Installation hardware and template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-24435
  • Product familyAccessories
  • Product groupRiff™
  • TypeObject (single object)
  • Date of publishing2022-07-04
  • Edition number1
  • Height (inches)1.12
  • Width (inches)6.12
  • Depth (inches)1.74
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit