Publish your products
K-24549 Kumin® 18" grab bar
Kohler

K-24549 Kumin® 18" grab bar

The Kumin® collection brings eye-catching contemporary style to the bathroom with its blend of spare, clean lines and subtly angled surfaces. This Kumin® grab bar offers steady support where you need it in the bathroom.

FEATURES

  • Coordinates with other products in the Kumin® collection.

Material

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Mounting hardware and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-24549
  • Product familyAccessories
  • Product groupKumin®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)2.56
  • Width (inches)20.56
  • Depth (inches)2.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit