Publish your products
Honesty® Showering kit, 1.75 gpm
Honesty® Showering kit, 1.75 gpm
Honesty® Showering kit, 1.75 gpm
Honesty® Showering kit, 1.75 gpm
Honesty® Showering kit, 1.75 gpm
Honesty® Showering kit, 1.75 gpm
    Kohler

    Honesty® Showering kit, 1.75 gpm

    Take the guesswork out of designing a custom shower with this Honesty showering kit. The package features a rainhead and handshower with coordinating valve trim and slidebar. The adjustable handshower mounting bracket on the slidebar allows the handshower height to be adjusted to suit users of varying heights. Complete the installation with a Rite-Temp valve, sold separately.

    Features

    • Shift+® Square multifunction handshower offers full coverage and targeted massage spray options
    • 8" (203 mm) Honesty® rainhead with a full coverage spray and an adjustable ball joint for precise spray adjustment
    • 1.75 gpm (6.6 lpm) maximum flow rate
    • Handshower contains flow-regulating check valve for backflow prevention
    • Awaken® wall-mount supply elbow with check valve
    • Right-angle shower arm and flange
    • 24" (610 mm) slidebar length offers a custom shower at various heights
    • Box includes: 8" rainhead, rainhead arm, handshower, 60" metal shower hose, adjustable slidebar with handshower mounting bracket, wall-mount supply elbow, and Rite-Temp valve trim
    • Valve sold separately
    • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

    Material

    • Premium material construction with metal handle ensures reliability and durability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Wall-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26273-G
    • Product familyShowers
    • Product groupHonesty®
    • TypeObject (single object)
    • Date of publishing2025-01-23
    • Edition number1
    • Height (inches)27.26
    • Width (inches)6.5
    • Depth (inches)14.6
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit