Publish your products
K-26347-9 Anthem™ Three-outlet thermostatic valve control panel with recessed push-buttons
K-26347-9 Anthem™ Three-outlet thermostatic valve control panel with recessed push-buttons
K-26347-9 Anthem™ Three-outlet thermostatic valve control panel with recessed push-buttons
K-26347-9 Anthem™ Three-outlet thermostatic valve control panel with recessed push-buttons
K-26347-9 Anthem™ Three-outlet thermostatic valve control panel with recessed push-buttons
    Kohler

    K-26347-9 Anthem™ Three-outlet thermostatic valve control panel with recessed push-buttons

    Thermostatic technology allows you to maintain consistent temperature and flow control for the ultimate shower experience. This sleek thermostatic valve control panel with recessed push buttons is designed for use with an Anthem three-port thermostatic valve (K-26341). The trim plate includes a temperature control knob with integrated adjustable high-temperature limit stop as well as shower outlet activation buttons that pop out for the adjustment of water flow (up to 8 gpm).

    Features

    • Trim plate includes temperature control knob with integrated adjustable high-temperature limit stop and shower outlet on/off buttons.
    • When pressed once, shower outlet turns on and button pops out, becoming a knob for water flow adjustment.
    • When pressed back in, water turns off and outlet button aligns with control plate surface; flow setting remains intact.
    • High-temperature limit setting for added safety.
    • Low-profile design with easy-to-clean water-resistant casing.
    • Requires three-port thermostatic valve with integral volume control (sold separately).
    • Handles up to 8 gpm (30.3 lpm) flow capacity (rate may vary by installation).

    Installation

    • Mounts on finished wall surface.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26347-9
    • Product familyAccessories
    • Product groupAnthem™
    • TypeObject (single object)
    • Date of publishing2022-04-25
    • Edition number1
    • Height (inches)4.03
    • Width (inches)13.3
    • Depth (inches)2.53
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit