Publish your products
K-28213 Anthem™ Remote on/off button for digital thermostatic valve
K-28213 Anthem™ Remote on/off button for digital thermostatic valve
K-28213 Anthem™ Remote on/off button for digital thermostatic valve
K-28213 Anthem™ Remote on/off button for digital thermostatic valve
    Kohler

    K-28213 Anthem™ Remote on/off button for digital thermostatic valve

    This clean, minimalist remote on/off button is a simple way to provide actuation of your shower without having to step in. Designed to work seamlessly with your Anthem digital shower system, the wall-mount button acts as a secondary power control. Pairs with digital thermostatic valve via BLUETOOTH® wireless technology.

    Features

    • Acts as an auxiliary control for the Anthem digital shower system.
    • Pairs with your digital thermostatic valve using Bluetooth® wireless technology.
    • Provides simple on/off actuation of shower outlets.
    • Sleek, minimalist design.

    Installation

    • Wall-mount.
    • Intended for outside of showering space.
    • Includes mounting hardware.
    • Requires Anthem digital valve (K-28209, K-28210, K-28211, or K-28212) and Anthem digital control (K-28214), each sold separately.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28213
    • Product familyAccessories
    • Product groupAnthem™
    • TypeObject (single object)
    • Date of publishing2022-04-25
    • Edition number1
    • Height (inches)2.25
    • Width (inches)2.25
    • Depth (inches)1
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-37 17 13 19
    • OmniClass TitleSpeakers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit