Publish your products
Billet™ Two-hole wall-mount bridge kitchen sink faucet
Kohler

Billet™ Two-hole wall-mount bridge kitchen sink faucet

he KOHLER® Billet kitchen faucet collection is a marvel to behold. Paying homage to a casting heritage and legacy within Kohler, this collection reflects the raw and natural beauty of industrialization. Uniquely designed and manufactured to stand out, we bring you the Billet wall-mount kitchen faucet collection.

Features

  • Rotating spout
  • Two round handles offer separate control of hot and cold water
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Coordinates with other products in the Billet™ collection

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28666-9
  • Product familyKitchen Sink Faucets
  • Product groupBillet™
  • TypeObject (single object)
  • Date of publishing2025-08-25
  • Edition number1
  • Height (inches)6.67
  • Width (inches)8
  • Depth (inches)12.61
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit