Publish your products
Yepsen™ 20" rectangular undermount bathroom sink, no overflow
Yepsen™ 20" rectangular undermount bathroom sink, no overflow
Yepsen™ 20" rectangular undermount bathroom sink, no overflow
Yepsen™ 20" rectangular undermount bathroom sink, no overflow
Yepsen™ 20" rectangular undermount bathroom sink, no overflow
Yepsen™ 20" rectangular undermount bathroom sink, no overflow
    Kohler

    Yepsen™ 20" rectangular undermount bathroom sink, no overflow

    The Yepsen glass undermount bathroom sink combines a linear pattern with angled seams, creating a Y design across the exterior wall of this rounded-rectangular basin. Like ripples in a pool, the sink’s distinctive ridges draw the eye to the core of this artisan-crafted centerpiece, while also concealing items stored beneath it. Artistically intriguing and functionally fulfilling, this elegant undermount sink was designed for the bathroom spotlight.

    Features

    • Deep rectangular basin in translucent glass with concealing linear texture
    • Handcrafted in small batches by expert glassmakers, featuring bubbles, textures, and other markings, unique to each individual piece
    • Glass material provides a strong durable surface that is easy to clean yet visually distinctive
    • The Yepsen sink is available in clear glass, translucent colors, and opaque colors
    • Allows flexible faucet and accessory installation
    • No faucet holes; requires wall- or counter-mount faucet

    Installation

    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28823
    • Product familySinks/Lavatories
    • Product groupYepsen™
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)6.04
    • Width (inches)20
    • Depth (inches)15.5
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit