Publish your products
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink
    Kohler

    Tempered™ 35-1/2" x 19-5/8" x 9-1/2" farmhouse workstation kitchen sink

    Inspired by professional chefs and designed around real-life routines, the Tempered kitchen sink streamlines your kitchen tasks with accessories that make prepping, cooking, and cleaning a breeze. Included with the sink are a walnut cutting board, drying rack, bottom sink rack, and knife holder. All are custom-designed to create a highly functional kitchen workstation.

    Features

    • 36" (914 mm) minimum base cabinet width
    • Single large bowl
    • 9" (229 mm) depth provides generous workspace
    • Rear drain placement increases vanity cabinet storage space underneath sink
    • Tightly angled fabricated corners maximize bowl space
    • SilentShield® sound-absorption technology offers quieter performance
    • Integrated knife holder provides a convenient spot to dry or place your kitchen knives during food preparation
    • Custom-designed grated rack rests on sink bevel and functions as a drying rack or convenient shelf for rinsing and defrosting
    • Handcrafted walnut cutting board locks securely into rack for effortless cutting and chopping of ingredients
    • Dishwasher-safe sink rack helps protect the sink as well as fragile dishes
    • Box includes: Sink, walnut cutting board, knife holder, drying rack, bottom sink rack, cutout template, installation hardware

    Material

    • Handcrafted from 18-gauge stainless steel

    Installation

    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28877
    • Product familyKitchen Sink
    • Product groupTempered™
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    • Height (inches)12.08
    • Width (inches)35.5
    • Depth (inches)19.67
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit