Publish your products
K-2890-4U Tahoe® Undermount bathroom sink with 4" oversize centerset faucet holes
K-2890-4U Tahoe® Undermount bathroom sink with 4" oversize centerset faucet holes
    Kohler

    K-2890-4U Tahoe® Undermount bathroom sink with 4" oversize centerset faucet holes

    The Tahoe sink features a unique squared design, generous size, and durable construction. Crafted from KOHLER enameled cast iron, this sink resists scratching, burning, and staining for years of beauty and reliable performance. This undermount sink has oversized 4" centers for single-hole centerset faucets.

    Features

    • 4" (102 mm) centerset faucet holes.
    • Overflow drain.
    • Single-hole center-mount or 4" centers.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Undermount.
    • Drilled oversized to accommodate single-hole centermount or centerset faucet.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2890-4U
    • Product familySinks
    • Product groupTahoe®
    • TypeObject (single object)
    • Date of publishing2021-10-04
    • Edition number1
    • Height (inches)8.54
    • Width (inches)20
    • Depth (inches)18
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit