Publish your products
K-2890-8U Tahoe® Undermount bathroom sink with 8" oversize centerset faucet holes
K-2890-8U Tahoe® Undermount bathroom sink with 8" oversize centerset faucet holes
    Kohler

    K-2890-8U Tahoe® Undermount bathroom sink with 8" oversize centerset faucet holes

    The Tahoe sink features a unique squared design, generous size, and durable construction. Crafted from KOHLER enameled cast iron, this sink resists scratching, burning, and staining for years of beauty and reliable performance. This under-mount sink has oversized 8" centers for single-hole centerset faucets.

    Features

    • 8" (203 mm) centerset faucet holes.
    • Overflow drain.
    • Single-hole center-mount or 8" centers.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Undermount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2890-8U
    • Product familySinks
    • Product groupTahoe®
    • TypeObject (single object)
    • Date of publishing2021-10-04
    • Edition number1
    • Height (inches)8.54
    • Width (inches)20
    • Depth (inches)18
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit