Publish your products
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
K-29106 Bellera® Single-handle semi-professional kitchen sink faucet
    Kohler

    K-29106 Bellera® Single-handle semi-professional kitchen sink faucet

    Distinguished by an elegant silhouette, this Bellera® pull-down faucet brings professional-level style and performance into home kitchens. The high-arch spout with an industrial-inspired spring coil design swivels 360 degrees for a complete field of reach. A three-function sprayhead with touch control pulls down into the sink for powerful cleaning with Sweep® spray, or out of the sink to fill pots and pitchers quickly with Boost function.

    FEATURES

    • Professional-style faucet with an easy-to-clean coated hose and removable coil.
    • Three-function pull-down sprayhead with touch control allows you to switch between aerated stream, Sweep® spray and Boost technology.
    • Sweep® spray creates a wide, forceful blade of water for superior cleaning.
    • Boost technology increases the flow rate by 30% with the press of a button.
    • DockNetik® magnetic docking arm securely locks the sprayhead into place.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • Single lever handle makes adjusting water temperature easy.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • 1.5 gpm (gallons per minute) maximum flow rate at 60 psi.

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Single-hole or three-hole installation (escutcheon plate included).
    • Flexible supply lines simplify installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29106
    • Product familyFaucets
    • Product groupBellera®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)21.75
    • Width (inches)10.5
    • Depth (inches)9
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit