Publish your products
K-29709 Artifacts® Touchless pull-down kitchen sink faucet
K-29709 Artifacts® Touchless pull-down kitchen sink faucet
K-29709 Artifacts® Touchless pull-down kitchen sink faucet
    Kohler

    K-29709 Artifacts® Touchless pull-down kitchen sink faucet

    The Artifacts® touchless faucet combines vintage style with state-of-the-art touchless technology. With a precision sensor built into the spout, the Artifacts® touchless faucet lets you speed through tasks while enjoying a cleaner, more hygienic kitchen environment. Intuitive Response® technology is in tune with your every move: a simple wave of your hand—or an object such as a pan or utensil—turns the faucet on or off. The three-function pull-down sprayhead has you covered for a range of tasks: BerrySoft® spray for food prep; an aerated stream for filling pots; and powerful Sweep® spray for cleaning.

    FEATURES

    • Response® technology provides reliable touchless on/off operation through a state-of-the-art sensor that responds in 20 milliseconds.
    • Three-function pull-down sprayhead with touch-control allows you to switch between stream, Sweep® spray and BerrySoft® spray.
    • Sweep® spray creates a wide, forceful blade of water for superior cleaning.
    • BerrySoft® is a light spray that gently washes fruits and vegetables.
    • DockNetik®, a magnetic docking system located within the spout, smoothly glides and securely locks the sprayhead into place.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • High-arch rotating spout offers superior clearance for filling pots and cleaning.
    • Single lever handle makes adjusting water temperature easy.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • LED light indicates faucet is operational and ready to go.
    • AC-powered operation—no batteries to replace.
    • 1.5 gpm (gallons per minute) maximum flow rate at 60 psi.

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Single-hole installation (3-hole escutcheon available; K-99272, sold separately).
    • Flexible supply lines simplify installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29709
    • Product familyFaucets
    • Product groupArtifacts®,
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)17.62
    • Width (inches)2.56
    • Depth (inches)9.06
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit