Publish your products
K-2979-8 Tresham® vanity-top bathroom sink with 8" widespread faucet holes
Kohler

K-2979-8 Tresham® vanity-top bathroom sink with 8" widespread faucet holes

The elegant simplicity of Shaker-style furniture inspires the edgy, neo-traditional design of the Tresham Suite. This one-piece integrated lavatory is offered in an industry-standard size for easy configurability, and makes an ideal small-space solution.

  • 25-7/16" x 19-1/16"
  • Integrated basin and countertop fits the Tresham K-2604 vanity and other industry standard 24" x 18" vanities
  • Generous deck space
  • Vitreous china construction
  • Overflow drain
  • 8" widespread faucet drilling

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-2979-8
  • Product familySinks/Lavatories
  • Product groupTresham™
  • TypeObject (single object)
  • Date of publishing2011-06-21
  • Edition number1
Classification
  • BIMobject CategorySanitary - Wash basins

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit