Publish your products
Riff® 30-9/16" x 23-15/16" four-light chandelier
Riff® 30-9/16" x 23-15/16" four-light chandelier
Riff® 30-9/16" x 23-15/16" four-light chandelier
Riff® 30-9/16" x 23-15/16" four-light chandelier
Riff® 30-9/16" x 23-15/16" four-light chandelier
Riff® 30-9/16" x 23-15/16" four-light chandelier
    Kohler

    Riff® 30-9/16" x 23-15/16" four-light chandelier

    Inspired by the French and Spanish architecture of the historical American South, Riff collection lighting offers a contemporary interpretation of traditional Southern design. Distinct with square lines and bell-shaped shades, the collection's sconces, flush-mounts, and chandeliers will enrich your home decor with a timeless yet modern feel. The perfect blend of high style and thoughtful functionality, these lighting fixtures were designed to coordinate with the KOHLER® Riff® faucet collection.

    Features

    • Clear, bell-shaped shades hang delicately from chunky bars and square bases in versatile, traditionally inspired designs
    • Coordinates with faucets in the Riff collection
    • Requires eight bulbs with medium (E26) base; T10 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31758-CH04
    • Product familyLighting Fixture
    • Product groupRiff®
    • TypeObject (single object)
    • Date of publishing2023-02-13
    • Edition number1
    • Height (inches)35.49
    • Width (inches)23.95
    • Depth (inches)21.95
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit