Publish your products
K-3797 Rêve® Comfort Height® One-piece compact elongated dual-flush chair-height toilet with slow-close seat
K-3797 Rêve® Comfort Height® One-piece compact elongated dual-flush chair-height toilet with slow-close seat
K-3797 Rêve® Comfort Height® One-piece compact elongated dual-flush chair-height toilet with slow-close seat
    Kohler

    K-3797 Rêve® Comfort Height® One-piece compact elongated dual-flush chair-height toilet with slow-close seat

    The unique design of the Reve collection adds a sculptural element to the bathroom. With geometric lines and contemporary styling, this one-piece Reve Comfort Height toilet delivers a bold design along with substantial water savings. The dual-flush toilet activates with the press of a button, offering the choice of .8 or 1.6 gallons per flush. At the high-efficiency .8-gpf flush setting, you can save as much as 6,000 gallons of water annually over a traditional 1.6-gallon toilet.


    Features

    • One-piece toilets integrate the tank and bowl into a seamless, easy-to-clean design.
    • Compact elongated bowl offers added comfort while occupying the same space as a round-front bowl.
    • Two-button flush offers a choice of .8 or 1.6 gallons per flush (gpf).
    • Skirted trapway facilitates easy cleaning and enhances design.
    • Includes Reve seat with Quiet-Close™ functionality.
    • Coordinates with other products in the Reve collection.

    Technology

    • Dual-flush technology allows you to choose between a full- or partial-flush.

    Installation

    • 12-inch rough-in.
    • Supply line not included.

    Water Conservation & Rebates

    • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
    • Eligible for consumer rebates in some municipalities.
    • This product meets water savings requirements for CALGreen and Colorado SB 14-103.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 26-3/4", Height 28", Width 14-1/2"

    Technical specification
    • Unique ref.kohler-K-3797
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit