Publish your products
K-3821 Vault™ 32" x 18-5/16" x 9-5/16" Undermount single-bowl large kitchen sink
K-3821 Vault™ 32" x 18-5/16" x 9-5/16" Undermount single-bowl large kitchen sink
    Kohler

    K-3821 Vault™ 32" x 18-5/16" x 9-5/16" Undermount single-bowl large kitchen sink

    The distinctive, modern design of the Vault under-mount sink lends a contemporary vibe to your kitchen. The spacious single bowl, handcrafted from stainless steel, is ideal for soaking and washing large pans. It features tightly angled corners to maximize basin space and a sloped bottom that helps with draining and cleanup. An engineered sound-absorption system significantly reduces disposal and dishwashing noise.


    Features

    • 36-inch minimum base cabinet width.
    • Large single bowl.
    • 9-inch depth.
    • No faucet holes.
    • Rear drain increases workspace in the sink and storage space underneath.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Includes installation hardware.

    Material

    • Handcrafted from 18-gauge stainless steel.

    Installation

    • Under-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 32", Height 9-1/2", Width 18-5/16"

    Technical specification
    • Unique ref.kohler-K-3821
    • Product familyKitchen Sinks
    • Product groupVault™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit