Publish your products
K-3936 Vault™ 29-1/2" x 21-1/4" x 9-5/16" Undermount single-bowl farmhouse kitchen sink for 30" cabinet
Kohler

K-3936 Vault™ 29-1/2" x 21-1/4" x 9-5/16" Undermount single-bowl farmhouse kitchen sink for 30" cabinet

The Vault undercounter single-basin apron-front sink features an innovative shortened, Self-Trimming™ apron. Unlike most apron-front or farmhouse sinks, the Vault apron-front sink can be installed in new standard cabinetry or retrofitted to existing standard cabinetry, and does not require a special apron-front cabinet. This makes it ideal for kitchen remodeling situations. The sink installation requires only that the cabinet's false drawer front be removed and a simple cut to the face of the cabinet be made. The unique Self-Trimming™ apron overlaps the face of the cabinet, ensuring consistently beautiful installation results. This sink is designed to fit in a 30" base cabinet, and the 9" deep basin, tight corner radii, and rear-oriented drain maximizes usable work space within the basin.

  • 29-1/2" x 21-1/4"
  • 9" Basin Depth
  • Undercounter installation
  • Constructed of 18-gauge stainless steel
  • Includes one bottom basin rack
  • Features an innovative Self-Trimming™ apron to ensure consistent, successful installation results
  • Shortened apron allows sink to be used in standard cabinetry or retrofitted to existing cabinetry
  • Fits a 30" base cabinet

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-3936
  • Product familySinks/Lavatories
  • Product groupVault™
  • TypeObject (single object)
  • Date of publishing2011-06-21
  • Edition number1
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit