Publish your products
K-3942-3 Vault™ 35-3/4" x 24-5/16" x 9-5/16" top-mount single-bowl stainless steel farmhouse kitchen sink for 36" cabinet
K-3942-3 Vault™ 35-3/4" x 24-5/16" x 9-5/16" top-mount single-bowl stainless steel farmhouse kitchen sink for 36" cabinet
    Kohler

    K-3942-3 Vault™ 35-3/4" x 24-5/16" x 9-5/16" top-mount single-bowl stainless steel farmhouse kitchen sink for 36" cabinet

    The Vault apron-front kitchen sink combines the sleek, modern look of stainless steel with the traditional farmhouse style. Made to seamlessly coordinate with a variety of decors, this sink features a single bowl with tightly angled corners to maximize basin space, and a top-mount design for easy installation and use on most laminate countertops. Vault's ultra-flat rim makes it easy to wipe from the counter directly into the sink.

    Features

    • 36-inch minimum base cabinet width.
    • Single bowl.
    • 9-inch depth.
    • Self-Trimming apron overlaps the cabinet face for easy installation.
    • Apron height allows sink to be used in most standard cabinetry or retrofitted to existing standard cabinetry.
    • Three faucet holes.
    • Rear drain increases workspace in the sink and storage space underneath.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Includes installation hardware and compatibility template.

    Material

    • Handcrafted from 18-gauge stainless steel.

    Installation

    • Top-mount apron-front.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3942-3
    • Product familySinks
    • Product groupVault™
    • TypeObject (single object)
    • Date of publishing2019-08-30
    • Edition number1
    • Height (inches)9.31
    • Width (inches)24.31
    • Depth (inches)35.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit