Publish your products
Simplice™ 5" bottle pendant
Kohler

Simplice™ 5" bottle pendant

With an elegant, universal design, the Simplice lighting collection speaks a chic design language that everyone can understand. Simplice lighting fixtures will provide the finishing touch to any area of your home and are available in a variety of finishes. The bottle-shaped seeded-glass shade adds a touch of elegance to any space. At Kohler, we make it our business to help you create the home of your dreams.

  • Bottle-shaped shade in seeded glass
  • Suitable for damp locations, per UL 1598
  • Coordinates with other products in the Simplice collection
  • Includes installation hardware
  • Fixture is dimmable when paired with dimmer switch and compatible bulbs
  • Requires bulb with medium (E26) base; type T10 bulb recommended (sold separately)

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-42199-PE01
  • Product familyLighting Fixture
  • Product groupSimplice™
  • TypeObject (single object)
  • Date of publishing2025-09-03
  • Edition number1
  • Height (inches)49.73
  • Width (inches)5
  • Depth (inches)5
Related
  • Material mainMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit