Publish your products
Stoneridge™ 38" x 38" alcove shower base, center drain
Kohler

Stoneridge™ 38" x 38" alcove shower base, center drain

Specially designed for hospitality installations, Stoneridge shower bases are not only extraordinarily durable but also beautiful. Made from engineered stone, the transitional design fits in easily with both traditional and modern bathroom decors, and its honed surface offers elegance along with excellent traction underfoot. Available in several sizes and two threshold heights with options for drain locations, Stoneridge shower bases are also perfect for residential use and do not require mortar for installation.

Features

  • Low threshold assures ease of entry and exit of the shower space
  • Honed surface provides improved slip resistance (tested in accordance with DIN EN 16165:2023-02 Annex A)
  • Three-sided integral flange
  • Complements traditional and contemporary bathroom designs
  • Allows for quick and easy mortarless installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-44163
  • Product familyShower Bases
  • Product groupStoneridge™
  • TypeObject (single object)
  • Date of publishing2025-08-23
  • Edition number1
  • Height (inches)4.72
  • Width (inches)38
  • Depth (inches)38
Related
  • Material mainAcrylic
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit