Publish your products
K-528-PM DTV® Two-port digital thermostatic valve
Kohler

K-528-PM DTV® Two-port digital thermostatic valve

Digital thermostatic technology provides accurate, precise and consistent temperature control in your DTV® showering system. This precision-engineered, best-in-class digital thermostatic valve is designed for use with the DTV Prompt® two-port digital interface or DTV Mode interfaces.Its easy plug-and-go design makes installation simple. With two independently controllable outlet ports, this valve is ideally suited for applications where only one or two shower outlets are required.

FEATURES

  • Digitally controlled thermostatic mixing valve.
  • Anti-scald protection.
  • Up to 13 gpm (gallons per minute) maximum flow rate (8.0 gpm maximum from one outlet).
  • Two independently controllable 1/2" outlets with copper tube connections.
  • 1/2" inlets with copper tube connections.

Material

  • Reinforced engineering-grade thermoplastic body.

Installation

  • Mounts within a standard 2"x4" wall.
  • Install valve up to 20' away from the interface (cable included with UI).
  • Distance can be extended with a standard RJ-11 phone extension cord.
  • Pre-wired with three-prong plug for connection to 110V AC receptacle.
  • Requires K-527, K-527-E, K-29200, K-29201, K-29202, K-29202-E, K-29204, or K-29205 bath or shower interface (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-528-PM
  • Product familyAccessories
  • Product groupDTV+™
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)2.68
  • Width (inches)12.5
  • Depth (inches)13.37
Related
  • Material mainThermoplastic olefin (TPO)
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit