Publish your products
Whitehaven® Smart Divide® 35-3/4" undermount double-bowl farmhouse kitchen sink
Whitehaven® Smart Divide® 35-3/4" undermount double-bowl farmhouse kitchen sink
Whitehaven® Smart Divide® 35-3/4" undermount double-bowl farmhouse kitchen sink
    Kohler

    Whitehaven® Smart Divide® 35-3/4" undermount double-bowl farmhouse kitchen sink

    The Whitehaven apron-front kitchen sink features a streamlined and versatile farmhouse style to complement any decor. The Self-Trimming® design requires only a simple rough cut, overlapping the cabinet face for beautiful results. The sink is designed to fit in most standard 36-inch apron-front cabinetry. A low barrier divides the two compartments, making it easy to wash and rinse large items while still keeping the two basins separate. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance.

    Features

    • Fits minimum 36" (914 mm) apron sink base cabinet
    • Large/medium bowls
    • 9" (229 mm) depth provides generous workspace
    • Self-Trimming® apron overlaps cabinet face for easy installation and beautiful results
    • Smart Divide® feature offers a lower bowl divider that increases workspace versatility
    • Bowl slopes toward drain to minimize water pooling
    • Offset drain increases workspace in the sink and storage space underneath

    Material

    • KOHLER® enameled cast iron

    Installation

    • Cutout templates included
    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6427
    • Product familyKitchen Sinks
    • Product groupWhitehaven®
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)9.81
    • Width (inches)21.61
    • Depth (inches)35.74
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit