Publish your products
K-6719 Bannon™ 24" x 20-1/4" wall-mount or P-trap mount service sink with rim guard and blank back
K-6719 Bannon™ 24" x 20-1/4" wall-mount or P-trap mount service sink with rim guard and blank back
K-6719 Bannon™ 24" x 20-1/4" wall-mount or P-trap mount service sink with rim guard and blank back
    Kohler

    K-6719 Bannon™ 24" x 20-1/4" wall-mount or P-trap mount service sink with rim guard and blank back

    Bring functionality and classic KOHLER styling to your workspace with the Bannon service sink. This deep, single-basin sink is constructed of KOHLER Cast Iron for years of reliable performance, and includes a rim guard for added durability. This model is without faucet drillings.

    FEATURES

    • 22-1/4"L x 18-1/4"W
    • Blank back
    • Constructed KOHLER® Cast Iron
    • Includes rim guard for added durability
    • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards two times
    • The bottom of the sink is an unpainted, ground-coat surface.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6719
    • Product familySinks
    • Product groupBannon™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)23
    • Width (inches)20.25
    • Depth (inches)24
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit