Publish your products
Levity® Sliding shower door, 74" H x 43-5/8 - 47-5/8" W, with 1/4" thick Crystal Clear glass
Levity® Sliding shower door, 74" H x 43-5/8 - 47-5/8" W, with 1/4" thick Crystal Clear glass
Levity® Sliding shower door, 74" H x 43-5/8 - 47-5/8" W, with 1/4" thick Crystal Clear glass
Levity® Sliding shower door, 74" H x 43-5/8 - 47-5/8" W, with 1/4" thick Crystal Clear glass
Levity® Sliding shower door, 74" H x 43-5/8 - 47-5/8" W, with 1/4" thick Crystal Clear glass
    Kohler

    Levity® Sliding shower door, 74" H x 43-5/8 - 47-5/8" W, with 1/4" thick Crystal Clear glass

    Bringing new technology and sleek style to the contemporary bath, Levity shower doors feature an innovative bypass system and roller design that provide an amazingly smooth, quiet sliding action for a difference you can feel. Levity's unique design, including fully bypassable glass panels, makes installation easier than ever and allows for adjustability while the door is hanging. Vertical blade handles complement Levity's modern minimalist look, creating an open, inviting space for showering.

    Features

    • Innovative roller design simplifies installation and provides out-of-plumb adjustability while glass is installed
    • Cushioned center guide provides smooth, quiet sliding action
    • Vertical blade handles accentuate the contemporary style
    • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
    • Tempered glass ensures enhanced safety and durability

    Material

    • Frameless, 1/4" (6 mm) thick Crystal Clear tempered glass

    Installation

    • Sliding shower door
    • Not for use in hospitality

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-706008-L
    • Product familyAccessories
    • Product groupLevity™
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)73.57
    • Width (inches)47.64
    • Depth (inches)3.49
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • ETIM CodeEC010962
    • ETIM NameShower door
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit