Publish your products
K-7509 Purist® single-hole kitchen sink faucet with 6" spout
Kohler

K-7509 Purist® single-hole kitchen sink faucet with 6" spout

Designed to accommodate an extra-thick counter, this Purist bar sink faucet combines a strong architectural form and simple-to-use features. The high-arch swing spout maneuvers easily around large cookware, while the side lever handle controls temperature and flow. This faucet is ideal for an entertainment area, kitchen island, or prep sink.

Features

  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • High-arch gooseneck swing spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • Coordinates with other products in the Purist collection.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • For single-hole installation.
  • Flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7509
  • Product familyFaucets
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2011-08-09
  • Edition number1
  • Height (inches)9.87
  • Width (inches)2
  • Depth (inches)6
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit