Publish your products
K-7546-RF Tripoint(R) exposed hybrid 0.125 gpf washdown flushometer with retrofit for urinal installation
Kohler

K-7546-RF Tripoint(R) exposed hybrid 0.125 gpf washdown flushometer with retrofit for urinal installation

Operating with a sophisticated electronic sensor, Touchless flushometers with Tripoint technology feature highly accurate, dependable performance. These flushometer valves, which offer attractive options for any commercial or institutional installation, are UL listed and comply with the guidelines of the Americans with Disabilities Act (ADA).

Features

  • Powered by the 30-year Hybrid Energy System.
  • Optimized and intended for use with the K-4904-ET 1/8 gpf (gallons per flush) High-Efficiency Urinal.
  • Electronic infrared sensor with Tripoint™ technology for accurate activation.
  • Intended for urinal installations with 3/4-inch top spud coupling connection.
  • 1/8 gpf (gallons per flush) for low water consumption.
  • Piston technology offers reliable and accurate performance across pressures.
  • Activation distance is factory set - no adjustments on-site.
  • Chloramine resistance on all rubber exposed to waterway.
  • Manual courtesy flush button (works without DC power).
  • 24-hour sentinel flush operates automatically if unit not flushed for 24 hours.
  • Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-7546-RF
    • Product familyFlushometer
    • Product groupTripoint®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)16.75
    • Width (inches)5
    • Depth (inches)5
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • Uniclass 2015 CodePr_40_20_93
    • Uniclass 2015 DescriptionUrinal and WC fittings
    • CSI MasterFormat 2014 Code22 42 43
    • CSI MasterFormat 2014 TitleFlushometers
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit