Publish your products
K-7559 WAVE Touchless hybrid 3.5 gpf toilet flushometer
Kohler

K-7559 WAVE Touchless hybrid 3.5 gpf toilet flushometer

WAVE technology offers hygienic touchless operation on command. Activating only when a hand is waved directly over the flushometer, the sensor eliminates random flushing. And by removing false actuations, WAVE technology provides even greater water savings.

Features

  • Fixture-mount design.
  • Includes a 30-year hybrid energy cell.

Material 

  • Brass construction.

Technology 

  • Electronic infrared sensor with WAVE technology for accurate activation.
  • Slow-closing piston technology.

Installation 

  • Intended for toilet installations with 1-1/2" spud coupling connection.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7559
  • Product familyFlushometer
  • Product groupWAVE
  • TypeObject (single object)
  • Date of publishing2021-07-23
  • Edition number1
  • Height (inches)16.75
  • Width (inches)5
  • Depth (inches)6
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit