Publish your products
1/2" angle supply with stop, cross handle and rigid vertical tube
Kohler

1/2" angle supply with stop, cross handle and rigid vertical tube

Insist on KOHLER quality. This 1/2" NPT angle supply features a four-arm handle stop.

Features

  • 1/2" (12.7 mm) angle supply with stop
  • Four-arm handle

Material

  • KOHLER® finishes resist corrosion and tarnishing
  • Solid-brass construction for durability and reliability

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7653
  • Product familyValves
  • Product groupKohler
  • TypeObject (single object)
  • Date of publishing2023-12-14
  • Edition number1
  • Height (inches)6.26
  • Width (inches)2.52
  • Depth (inches)6.22
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEG015530
  • ETIM NamePipes
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit