Publish your products
K-77967 Components® Bathroom sink spout with Tube design
K-77967 Components® Bathroom sink spout with Tube design
K-77967 Components® Bathroom sink spout with Tube design
K-77967 Components® Bathroom sink spout with Tube design
    Kohler

    K-77967 Components® Bathroom sink spout with Tube design

    Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. With Components, you design your custom bath. Choose a spout, handles, and finish to build your own signature modern look. Minimalist and statuesque, this Tube spout pairs with your choice of Components sink faucet handles for a personalized design.

    FEATURES

    • 6 5/16" spout reach.
    • Tube Spout.
    • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].
    • Coordinate with your choice of Components widespread lavatory handles for a personalized design.
    • Includes metal touch-activated drain with 1-1/4" tailpiece.
    • Coordinates with Components faucets, accessories, and showering components to complete your bathroom.

    MATERIAL

    • Premium Metal Construction.
    • KOHLER finishes resist corrosion and tarnishing.

    INSTALLLATION

    • For 8" (203 mm) or 16" (406 mm) centers.
    • Widespread.


    Get in contact with Kohler

    Specification
    • Product Dimensions

      L 6-5/16", H 10-11/16", W 2-3/8"

    Technical specification
    • Unique ref.kohler-K-77967
    • Product familySink Faucets
    • Product groupComponents™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainChrome
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_83
    • Uniclass 2015 DescriptionSink spouts
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit