Publish your products
Components® 3" cabinet pull
Kohler

Components® 3" cabinet pull

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. Each element is designed to feel like a minimalist piece of modern sculpture. Bring your signature bathroom look together with this contemporary cabinet pull in a finish to match your Components faucets.

Features

  • Coordinates with Components faucets, accessories, and showering components to complete your bathroom

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Installation template and tools included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-78386
  • Product familyAccessories
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2023-12-26
  • Edition number1
  • Height (inches)0.63
  • Width (inches)1.69
  • Depth (inches)3.31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • ETIM CodeEC011039
  • ETIM NameAccessories, toilet support/handle
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit