Publish your products
K-820T70-5AFA Triton® Bowe® Utility sink faucet
Kohler

K-820T70-5AFA Triton® Bowe® Utility sink faucet

With a practical design and solid brass construction, Triton Bowe faucets are an exceptional value. This competitively priced Triton Bowe Triton shelf-back utility sink faucet features two wristblade lever handles in Polished Chrome.

FEATURES

  • 8" (203 mm) centers.
  • Swivel/rigid gooseneck spout.
  • 8-3/16" (208 mm) spout reach.
  • 1/4-turn full brass ceramic valve.
  • Vandal-resistant aerator.
  • 4-1/16" vandal-proof metal wristblade lever handles.
  • Drain not included.

Material

  • Solid brass construction with thick chrome plating for rough commercial applications.
  • 1.8 gpm (6.8 lpm) maximum flow rate at 60 psi (4.1 bar).

Installation

  • Eccentric inlet shanks for easy installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-820T70-5AFA
  • Product familyFaucets
  • Product groupTriton® Bowe®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)13.87
  • Width (inches)8
  • Depth (inches)8.18
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit