Publish your products
K-84325-BASS Kingston™ Ultra Wall-mount top spud flushometer bowl
Kohler

K-84325-BASS Kingston™ Ultra Wall-mount top spud flushometer bowl

A redesign of the Kingston™ bowl, the Kingston™ Ultra is an all-purpose flushometer bowl with robust flushing capability. The redesign replaces the flushing engine with the Ultra platform, allowing this bowl to operate at 1.1 to 1.6 gpf. This platform delivers strong performance even at lower than anticipated incoming water pressure or flow. This redesign also introduces a more contemporary aesthetic to complement any decor. The toilet's footprint is designed to cover the current Kingston™ footprint and all major wall-mounted toilets on the market.

FEATURES

  • Elongated bowl.
  • Siphon jet.
  • 1.1 gpf (4.2 lpf), 1.28 (4.8 lpf) or 1.6 gpf (6.0 lpf) depending on flushometer specified.
  • 11" (279 mm) x 8-1/4" (210 mm) water surface.
  • 1-1/2" (38 mm) top spud.

Material

  • Vitreous china.

Technology

  • Improved flush for toilet seat cover removal.
  • Re-engineered for strong flush performance in buildings with lower water pressure or flow.
  • New cast-on putty plate resists breakage.
  • New design eliminates gas leaks, splashing and paper shredding.
  • Antimicrobial finish inhibits the growth of mold-, mildew-, stain-, and odor-causing bacteria on the fixture surface.

Installation

  • Wall-mount.
  • This product replaces K-4325-BASS.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-84325-BASS
  • Product familyToilets
  • Product groupKingston™ Ultra
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)13.25
  • Width (inches)15.56
  • Depth (inches)25.81
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilets
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit