Publish your products
K-8509 MasterShower® round invigorating 3-way body spray
K-8509 MasterShower® round invigorating 3-way body spray
K-8509 MasterShower® round invigorating 3-way body spray
K-8509 MasterShower® round invigorating 3-way body spray
    Kohler

    K-8509 MasterShower® round invigorating 3-way body spray

    Awaken your senses with this MasterShower multifunction bodyspray, designed to invigorate your mind and body. A quick turn of the easy-grip ring switches this bodyspray between three distinct spray options. The wide pulse spray envelops and revitalizes, while the wide strong spray delivers an all-over deep body massage. The concentrated pulse spray helps ease aches and pains in targeted areas of your body.

    Features

    • Invigorating multifunction body spray offers wide strong spray, concentrated pulse spray, and wide pulse spray settings.
    • Easy-grip ring offers smooth switching between spray options.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • 2.5 gpm (9.5 lpm) maximum flow rate.

    Material 

    • KOHLER finishes resist corrosion and tarnishing.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-8509
    • Product familyShowers
    • Product groupMasterShower®
    • TypeObject (single object)
    • Date of publishing2021-07-23
    • Edition number1
    • Height (inches)2.87
    • Width (inches)2.87
    • Depth (inches)4.87
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit