Publish your products
Tea-for-Two® 71-3/4" x 36" drop-in/undermount whirlpool bath
Kohler

Tea-for-Two® 71-3/4" x 36" drop-in/undermount whirlpool bath

Experience massaging bliss in this luxury whirlpool bath spacious enough for two. The water jets can be individually adjusted to suit each bather's preferences for direction and intensity, while the supportive design with molded armrests embraces you in comfort. With multiple pump location options, this versatile home spa suits a range of bathing spaces.

Features

  • Six Proflex® hydromassage jets can be individually adjusted for water flow and direction
  • Built-in heater
  • Spacious design accommodates up to two bathers
  • Integral lumbar support
  • Multiple pump location options give you more choices for installation and access
  • Textured bottom surface
  • Single-speed whirlpool offers performance and value, with 6 fully adjustable jets


Material

  • KOHLER® enameled cast iron

Installation

  • Drop-in or undermount
  • Reversible drain
  • 120 V electrical requirement allows for easy installation with standard outlet
  • Requires two dedicated circuits
  • Requires pop-up bath drain, bath drain trim, and jet trim kit (sold separately)


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-865-JHM
  • Product familyBathtubs
  • Product groupTea-for-Two®
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)24
  • Width (inches)66
  • Depth (inches)36
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 42 19
  • CSI MasterFormat 2014 TitleCommercial Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit