Publish your products
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
    Kohler

    K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace

    The Kinlock service sink faucet is secured to the wall with a brace for heavy commercial and industrial use. Available in a Polished Chrome or rough-plated finish, the unit features inside-threaded couplings, a vacuum breaker and a pail hook for wash or mop buckets. From wall to spout, the reach is 7-1/4". The lever handles on this model meet ADA requirements, adding to its commercial utility.


    FEATURES

    • For 8" (203 mm) centers.
    • Internal NPT connections.
    • Vacuum breaker.
    • 4-5/8" (117 mm) threaded spout for hose connection.
    • 7-1/4" (184 mm) wall-to-spout outlet.
    • Pail hook.
    • Wall brace.
    • Wall brace.

    Material

    • Brass construction.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-8907
    • Product familyFaucets
    • Product groupKinlock™
    • TypeObject (single object)
    • Date of publishing2019-08-25
    • Edition number1
    • Height (inches)11.13
    • Width (inches)8
    • Depth (inches)7.25
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit