Publish your products
K-9018 Adjustable P-trap with long tubing outlet, 1-1/4" x 1-1/4"
Kohler

K-9018 Adjustable P-trap with long tubing outlet, 1-1/4" x 1-1/4"

This KOHLER P-trap, recommended for above-the-floor bidet and lavatory sink installations, features solid brass construction for durability and reliability. The piece includes a cleanout plug and flange.

FEATURES

  • Adjustable rotation on outlet extension tube.
  • Slip-fit inlet.
  • Cleanout plug.
  • Flange

Material

  • Brass

Installation

  • Intended for console table installations.

Get in contact with Kohler

Specification
  • Product dimensions:

    L 14-1/2", H 4-3/8"

Technical specification
  • Unique ref.kohler-K-9018
  • Product familyPlumbing
  • Product groupP-Trap
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • UNSPSC nameHardware and fittings
  • UNSPSC code401417
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit