Publish your products
K-9054 Salient® 60" x 30" single threshold right-hand drain shower base
K-9054 Salient® 60" x 30" single threshold right-hand drain shower base
K-9054 Salient® 60" x 30" single threshold right-hand drain shower base
K-9054 Salient® 60" x 30" single threshold right-hand drain shower base
    Kohler

    K-9054 Salient® 60" x 30" single threshold right-hand drain shower base

    Featuring a spacious floor, the Salient shower base is the perfect choice for custom-tiled shower environments. The floor features a molded, organically shaped oval center with a textured grid pattern for extra traction. With a simple, versatile design, this 60-inch rectangular shower base coordinates with both traditional and modern bathroom decor.

    FEATURES

    • Spacious shower base offers ample room for showering.
    • Safeguard® slip-resistant surface on bath floor.
    • Single threshold for alcove installation with three tile-in flanges.
    • KOHLER® enameled cast iron.

    Installation

    • Right drain.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9054
    • Product familyShowers
    • Product groupSalient®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)3.75
    • Width (inches)30
    • Depth (inches)60
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit