Publish your products
K-9163 Bellwether® 60" x 32" single-threshold shower base with left center drain
K-9163 Bellwether® 60" x 32" single-threshold shower base with left center drain
K-9163 Bellwether® 60" x 32" single-threshold shower base with left center drain
K-9163 Bellwether® 60" x 32" single-threshold shower base with left center drain
K-9163 Bellwether® 60" x 32" single-threshold shower base with left center drain
K-9163 Bellwether® 60" x 32" single-threshold shower base with left center drain
K-9163 Bellwether® 60" x 32" single-threshold shower base with left center drain
    Kohler

    K-9163 Bellwether® 60" x 32" single-threshold shower base with left center drain

    The Bellwether 60" x 32" shower base features KOHLER enameled cast iron construction for unmatched durability and ease of maintenance. The left centered drain is ideally designed for new construction. Add a removable cover over the recessed drain for a finished look.

    Features

    • Safeguard® slip-resistant surface on bath floor.
    • Single threshold for alcove installation with three tile-in flanges.
    • Recessed drain (can be used with K-9155 or K-9156 drain cover).
    • Left center drain.
    • Ideal size for remodel installations into a 5-foot alcove with a shower door.
    • Rim size optimized for water containment and aesthetics.

    Material  

    • KOHLER® enameled cast iron.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9163
    • Product familyShowers
    • Product groupBellwether®
    • TypeObject (single object)
    • Date of publishing2021-07-23
    • Edition number1
    • Height (inches)4.5
    • Width (inches)32
    • Depth (inches)60
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit