Publish your products
K-9486 Memoirs® 48" x 36" single threshold left-hand drain shower base with integral seat at right
K-9486 Memoirs® 48" x 36" single threshold left-hand drain shower base with integral seat at right
K-9486 Memoirs® 48" x 36" single threshold left-hand drain shower base with integral seat at right
    Kohler

    K-9486 Memoirs® 48" x 36" single threshold left-hand drain shower base with integral seat at right

    With its stylized lines and rich detailing, the Memoirs shower base brings updated traditional styling to the bathroom. This rectangular base features a three-wall design with integral seat on the right for relaxing in the shower.

    Features

    • Integral seat design for comfort.
    • Single threshold for three-wall or alcove installation.
    • Durable acrylic construction.
    • Left drain.
    • Coordinates with other products in the Memoirs collection.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9486
    • Product familyShowers
    • Product groupMemoirs®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)21
    • Width (inches)36
    • Depth (inches)48
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit