Publish your products
K-99565 Jute® vanity legs
Kohler

K-99565 Jute® vanity legs

Combine the warmth of wood with the industrial feel of fabricated metal for a fun play on mid-century modern design. Complete your contemporary bath design with this set of vanity legs, designed to fit all Jute vanities.

FEATURES

  • Legs offer the polished look of furniture in the bath.
  • For use with KOHLER Jute vanities.
  • Set of two.
  • Includes installation guide and hardware.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99565
  • Product familyAccessories
  • Product groupJute®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)14.75
  • Width (inches)8.06
  • Depth (inches)16
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other
  • Uniclass 2015 CodePr_20_85_47
  • Uniclass 2015 DescriptionLegs, pedestals, hangers and stringers
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit