Publish your products
K-R22477-4D Maxton® Widespread bathroom sink faucet
Kohler

K-R22477-4D Maxton® Widespread bathroom sink faucet

With a unique ribbon water flow and gentle curves, Maxton delivers a softened approach to contemporary style. Its easy-to-install design makes freshening up a bathroom simple.


Features

  • Two-handle widespread faucet for 8" - 16" centers.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Premium KOHLER finishes with ScratchShield® technology withstands even the toughest daily use.
  • 1.2 gpm (gallons per minute) maximum flow rate.

Material

  • Constructed with premium materials for durability and reliability.

Installation

  • Simplified faucet assembly; mounting hardware requires no special tools.
  • Handles come pre-assembled on valves to simplify installation.

Water Conservation & Rebates

  • WaterSense®-labeled 1.2gpm faucets use at least 45 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.
  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R22477-4D
  • Product familyFaucets
  • Product groupMaxton®
  • TypeObject (single object)
  • Date of publishing2019-08-29
  • Edition number1
  • Height (inches)6.75
  • Width (inches)8
  • Depth (inches)4.69
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit