Publish your products
K-R26125 Uniform™ robe hook
Kohler

K-R26125 Uniform™ robe hook

With clean, straight lines, Uniform accessories bring modern sophistication and minimalist design to your bathroom space while adding storage and functionality. Coordinate this robe hook with faucets and accessories in the Uniform collection.

Features

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Easy installation - no special tools required.
  • Coordinates with Uniform faucets and accessories.

Installation

  • Installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R26125
  • Product familyAccessories
  • Product groupUniform™
  • TypeObject (single object)
  • Date of publishing2019-08-30
  • Edition number1
  • Height (inches)3
  • Width (inches)1.81
  • Depth (inches)1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit