Publish your products
Setra® Single-Handle bathroom sink faucet, 1.2 gpm
Kohler

Setra® Single-Handle bathroom sink faucet, 1.2 gpm

With a modern profile and smooth edges, the Setra bathroom sink faucet has a sleek aesthetic that blends seamlessly into nearly any bathroom decor. Because it requires no special tools, Setra is easy to install. Partner your Setra bathroom sink faucet with other accessories in the Setra collection to create a stunning touch to your bathroom.

Features

  • Two lever handles offer separate control of hot and cold water
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.2 gpm (4.5 lpm) maximum flow rate
  • Box includes: Assembled faucet, supply lines, escutcheon plate, clicker drain
  • Coordinates with other products in the Setra collection

Material

  • Premium material construction for durability and reliability
  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use
  • Spot Repel™ finish resists fingerprints, smudges, and water spots (Matte Black finish only)

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • For single-hole or 4" (102 mm) centers
  • Monoblock
  • Simplified faucet installation; mounting hardware requires no special tools

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R29664
  • Product familyFaucets
  • Product groupSetra®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)9.36
  • Width (inches)5.99
  • Depth (inches)5.47
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit