Publish your products
Numista® Three-piece bathroom accessory set
Kohler

Numista® Three-piece bathroom accessory set

The Numista bathroom collection puts a warm and inviting twist on the industrial modern design aesthetic. With intricate detailing and soft, square edges, Numista can blend into almost any decor and can easily transform your bathroom from ordinary to extraordinary. This three-piece set adds the convenience of an easy and coordinated approach to bathroom decor. Set includes an 24" towel bar, towel ring, and toilet paper holder.

Features

  • Coordinating 24" (609 mm) towel bar, towel ring, and toilet paper holder
  • Coordinates with other products in the Numista collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required
  • Installation hardware and templates included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R30665
  • Product familyAccessories
  • Product group Numista™
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)18.78
  • Width (inches)28.46
  • Depth (inches)3.64
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit