Publish your products
Provo™ Semi-professional pull-down kitchen sink faucet with two function sprayhead
Kohler

Provo™ Semi-professional pull-down kitchen sink faucet with two function sprayhead

For the home chef with limited workspace, the Provo semi-professional pull-down kitchen faucet provides a beautifully proportioned answer. A high-arch spout and extendable hose provide outstanding range, flexibility, and control for every task from food prep to filling pots and cleanup. With a quick touch of the button, you can switch from stream to Sweep spray to deliver a wide, forceful spray, to simplify kitchen cleanup.

Features

  • Professional style combined with pull-down functionality for maximum reach within the sink space
  • Two-function sprayhead with touch-control allows you to switch from stream to Sweep® spray
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
  • DockNetik® magnetic docking system securely locks sprayhead into place when not in use
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
  • High-arch and unique exposed-spring design provide exceptional control and flexibility
  • Spring and sprayhead detach for easy cleaning
  • Single lever handle is simple to use and makes adjusting water temperature easy
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Box includes: Assembled faucet, supply lines, escutcheon plate

Material

  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use
  • Spot Repel® finish resists fingerprints, smudges and water spots (Matte Black finish only)
  • Premium material construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Installs with 1- or 3-hole sink (escutcheon plate included)
  • Flexible supply lines and quick-connect fittings simplify installation
  • Longer shank works with countertops up to 2-1/2" (63.5 mm) thick and is easy to install

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R43211
  • Product familyFaucets
  • Product groupProvo™
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
  • Height (inches)18.22
  • Width (inches)10.51
  • Depth (inches)8
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit