Publish your products
K-R99901-4D1 Willamette® Widespread bathroom sink faucet, 1.2 gpm
Kohler

K-R99901-4D1 Willamette® Widespread bathroom sink faucet, 1.2 gpm

With soft curves and a fresh yet familiar aesthetic, the Willamette faucet complements a variety of bathroom decors. This water-saving widespread bathroom sink faucet is conveniently outfitted with easy-to-install and leak-free UltraGlide® valves. Coordinate it with a Willamette bath/shower faucet and Willamette bathroom accessories for a unified look.

FEATURES

  • Two-handle widespread bathroom sink faucet for 8" - 16" centers.
  • UltraGlide® engineered ceramic disc valves resist deterioration and mineral buildup, resulting in long-lasting, reliable performance.
  • Constructed of premium materials.
  • KOHLER finishes resist corrosion and tarnishing.
  • 1.2 gpm (gallons per minute) maximum flow rate.
  • Handles come pre-assembled on valves to simplify installation.
  • Coordinates with other products in the Willamette collection.

Water Conservation & Rebates

  • WaterSense®-labeled 1.2gpm faucets use at least 45 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Get in contact with Kohler

Specification
  • Product Dimensions

    L 7-13/16", H 5-1/8", W 21-5/8"

Technical specification
  • Unique ref.kohler-K-R99901-4D1
  • Product familySink Faucets
  • Product groupWillamette®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit