Publish your products
Prone™ 3-in-1 combo shower kit, 1.75 gpm
Kohler

Prone™ 3-in-1 combo shower kit, 1.75 gpm

Bring sleek, space-saving style to your shower with Prone, an innovative 3-in-1 1.75 gpm combo shower kit. The handshower features three unique spray experiences to lavish you plus PowerSweep, a concentrated spray of water that can be used to clean soap scum from your shower walls and grout, remove caked-on mud and grime from clothing and shoes, or rinse shampoo from your furry friends. A magnetic docking system locks the handshower securely in place when not in use. The single-function showerhead can tilt to act as a rainhead so your shower will never be boring again.

Features

  • Multifunction handshower with advanced spray engine provides four experiences: full coverage, powerful massage, gentle mist, and PowerSweep™, plus pause feature
  • Full coverage spray produces an encompassing spray ideal for everyday use
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
  • Gentle mist spray restores, with a thick cloud of silky, super-fine water droplets
  • PowerSweep™ provides a concentrated jet of water to clean shower walls, remove caked-on mud from shoes and clothing, and is ideal for pets
  • Pause feature temporarily pauses water flow to conserve water while you lather, shave, or shampoo
  • Simple thumb tab smoothly transitions between sprays
  • Single-function showerhead can also be used as a rainhead for a customized showering experience
  • Can be used as a showerhead, handshower, or both
  • Magnetic docking securely holds handshower in place
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
  • 1.75 gpm (6.6 lpm) maximum showerhead/handshower flow rate at 80 psi (5.5 bar)
  • G 1/2 connection
  • Box includes: Showerhead, handshower, 72" (1829 mm) hose, sealant tape

Material

  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Required for installation: Adjustable wrench

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-REC31657-G
  • Product familyShowers
  • Product groupProne™
  • TypeObject (single object)
  • Date of publishing2024-03-12
  • Edition number1
  • Height (inches)17.88
  • Width (inches)6.06
  • Depth (inches)10.61
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit