Publish your products
Ealing™ 42" grab bar
Kohler

Ealing™ 42" grab bar

Ealing's smooth surfaces and soft detailing satisfy the touch, and bring warmth and character to your bathroom. The Ealing 42" grab bar has a sturdy design that gives this bar a secure grip and coordinates with other products in the Ealing collection. With KOHLER®, it’s easy to find the design solution that’s right for you.

Features

  • 42" (1067 mm) bar
  • 1-1/4" (32 mm) bar diameter
  • Provides 300 lbs of support
  • Coordinates with other products in the Ealing collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Installation template and tools included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-REC32755
  • Product familyGrab Bars
  • Product groupEaling™
  • TypeObject (single object)
  • Date of publishing2024-03-15
  • Edition number1
  • Height (inches)2.4
  • Width (inches)2.79
  • Depth (inches)46.22
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017910
  • ETIM NameAccessories for sanitary devices
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit